Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability h Colour AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 1.0908 - £ 1.6968 Request the lead time here
25.0 mm
Black
120.0 mm
5.0 mm
6.0 mm
2.5 mm
£ 0.2314 - £ 0.3599 250 In stock
21.0 mm
Black
65.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.9893 - £ 1.539 80 In stock
24.0 mm
Black
100.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.3739 - £ 0.5817 300 In stock
24.0 mm
Black
80.0 mm
8.0 mm
5.0 mm
2.5 mm
£ 0.9422 - £ 1.4657 Request the lead time here
24.0 mm
Black
100.0 mm
7.0 mm
4.0 mm
1.0 mm
£ 1.377 - £ 2.142 Request the lead time here
27.0 mm
Black
150.0 mm
6.0 mm
8.0 mm
5.0 mm
£ 0.0277 - £ 0.0432 6000 In stock
11.5 mm
Black
15.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.0373 - £ 0.0581 Request the lead time here
12.0 mm
Black
22.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.0863 - £ 0.1343 Request the lead time here
14.5 mm
Black
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1749 - £ 0.2721 250 In stock
15.0 mm
Black
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.3399 - £ 0.5288 135 In stock
21.0 mm
Black
80.0 mm
6.0 mm
4.0 mm
1.5 mm
£ 0.275 - £ 0.4279 Request the lead time here
19.0 mm
Black
70.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.8356 - £ 1.2998 400 In stock
21.5 mm
Black
95.0 mm
6.0 mm
5.5 mm
3.5 mm
£ 1.1453 - £ 1.2726 40 In stock
34.0 mm
Black
140.0 mm
3.0 mm
7.0 mm
4.0 mm
£ 0.1149 - £ 0.1788 1200 In stock
14.5 mm
Black
45.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.1044 - £ 0.1625 900 In stock
14.5 mm
Black
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1277 - £ 0.1986 400 In stock
14.5 mm
Black
50.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0257 - £ 0.0399 17500 In stock
12.0 mm
Black
10.0 mm
4.0 mm
2.5 mm
0.8 mm
£ 0.0307 - £ 0.0478 4000 In stock
11.5 mm
Black
20.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2012 - £ 0.313 300 In stock
17.5 mm
Black
60.0 mm
6.5 mm
5.0 mm
3.0 mm
  • of 6
Tube Insert 120.0 mm 25.0 mm 5.0 mm Black LDPE Square

20594596

Price Range
£ 1.6968 - £ 1.0908

Stock Levels
Request the lead time here
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    6.0 mm
Square Tube Insert 65.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594497

Price Range
£ 0.3599 - £ 0.2314

Stock Levels
250 In stock
Attributes
  • AxA
    65.0 mm
  • h
    21.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 100.0 mm 5.0 mm 8.0 mm Black LDPE - PIR

20594572

Price Range
£ 1.539 - £ 0.9893

Stock Levels
80 In stock
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 80.0 mm 2.5 mm 5.0 mm Black LDPE - PIR

20594527

Price Range
£ 0.5817 - £ 0.3739

Stock Levels
300 In stock
Attributes
  • AxA
    80.0 mm
  • h
    24.0 mm
  • h1
    8.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 100.0 mm 1.0 mm 4.0 mm Black LDPE - PIR

20594565

Price Range
£ 1.4657 - £ 0.9422

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 150.0 mm 27.0 mm 6.0 mm Black LDPE Square

20594626

Price Range
£ 2.142 - £ 1.377

Stock Levels
Request the lead time here
Attributes
  • AxA
    150.0 mm
  • h
    27.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20594305

Price Range
£ 0.0432 - £ 0.0277

Stock Levels
6000 In stock
Attributes
  • AxA
    15.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 22.0 mm 1.0 mm 3.5 mm Black LDPE - PIR

20594336

Price Range
£ 0.0581 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 40.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594398

Price Range
£ 0.1343 - £ 0.0863

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 60.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20594473

Price Range
£ 0.2721 - £ 0.1749

Stock Levels
250 In stock
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 80.0 mm 1.5 mm 4.0 mm Black LDPE - PIR

20594510

Price Range
£ 0.5288 - £ 0.3399

Stock Levels
135 In stock
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 70.0 mm 1.5 mm 4.0 mm Black LDPE - PIR

20594503

Price Range
£ 0.4279 - £ 0.275

Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h
    19.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 95.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20594558

Price Range
£ 1.2998 - £ 0.8356

Stock Levels
400 In stock
Attributes
  • AxA
    95.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    5.5 mm
Tube Insert 140.0 mm 34.0 mm 3.0 mm Black LDPE Square

20594619

Price Range
£ 1.2726 - £ 1.1453

Stock Levels
40 In stock
Attributes
  • AxA
    140.0 mm
  • h
    34.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    4.0 mm
  • Maximum Wall Thickness
    7.0 mm
Square Tube Insert 45.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594428

Price Range
£ 0.1788 - £ 0.1149

Stock Levels
1200 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 45.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594411

Price Range
£ 0.1625 - £ 0.1044

Stock Levels
900 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20594435

Price Range
£ 0.1986 - £ 0.1277

Stock Levels
400 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 10.0 mm 0.8 mm 2.5 mm Black LDPE - PIR

20594275

Price Range
£ 0.0399 - £ 0.0257

Stock Levels
17500 In stock
Attributes
  • AxA
    10.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594329

Price Range
£ 0.0478 - £ 0.0307

Stock Levels
4000 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 60.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594480

Price Range
£ 0.313 - £ 0.2012

Stock Levels
300 In stock
Attributes
  • AxA
    60.0 mm
  • h
    17.5 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm