Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
104 results
Product SKUs information
Item Code Price range Availability h Colour AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
Request the lead time here
14.5 mm
White
50.0 mm
5.0 mm
2.5 mm
1.0 mm
Request the lead time here
14.5 mm
White
50.0 mm
5.0 mm
2.5 mm
1.0 mm
Request the lead time here
21.0 mm
Grey
65.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
21.0 mm
Grey
80.0 mm
6.0 mm
5.0 mm
2.5 mm
Request the lead time here
19.0 mm
Grey
70.0 mm
5.0 mm
4.0 mm
1.5 mm
Request the lead time here
25.0 mm
White
90.0 mm
6.0 mm
5.0 mm
3.0 mm
Request the lead time here
11.5 mm
White
30.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
11.5 mm
White
32.0 mm
5.0 mm
3.5 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
35.0 mm
5.0 mm
5.0 mm
2.5 mm
Request the lead time here
14.5 mm
Grey
45.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
50.0 mm
5.0 mm
2.5 mm
1.0 mm
Request the lead time here
11.5 mm
Grey
30.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
35.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
40.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
45.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
14.5 mm
White
45.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
34.5 mm
Black
200.0 mm
6.0 mm
7.0 mm
3.0 mm
Request the lead time here
11.5 mm
White
20.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
11.5 mm
White
18.0 mm
5.0 mm
3.0 mm
1.5 mm
Request the lead time here
11.5 mm
Grey
25.0 mm
5.0 mm
3.0 mm
1.0 mm
  • of 6
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm White LDPE

20773113


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm White LDPE

20773298


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 65.0 mm 1.0 mm 3.0 mm Grey LDPE

20773489


Stock Levels
Request the lead time here
Attributes
  • AxA
    65.0 mm
  • h
    21.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 80.0 mm 2.5 mm 5.0 mm Grey LDPE

20773540


Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 70.0 mm 1.5 mm 4.0 mm Grey LDPE

20773502


Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h
    19.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 90.0 mm 3.0 mm 5.0 mm White LDPE

20773694


Stock Levels
Request the lead time here
Attributes
  • AxA
    90.0 mm
  • h
    25.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 30.0 mm 1.0 mm 3.0 mm White LDPE

20772550


Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 32.0 mm 1.0 mm 3.5 mm White LDPE

20772598


Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 35.0 mm 2.5 mm 5.0 mm Grey LDPE

20772611


Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 45.0 mm 1.0 mm 3.0 mm Grey LDPE

20773038


Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm Grey LDPE

20773106


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 30.0 mm 1.0 mm 3.0 mm Grey LDPE

20772536


Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 35.0 mm 1.0 mm 3.0 mm Grey LDPE

20772703


Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey LDPE

20772956


Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 45.0 mm 1.0 mm 3.0 mm Grey LDPE

20773076


Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 45.0 mm 1.0 mm 3.0 mm White LDPE

20773083


Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 200.0 mm 3.0 mm 7.0 mm Black LDPE

20772260


Stock Levels
Request the lead time here
Attributes
  • AxA
    200.0 mm
  • h
    34.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    7.0 mm
Square Tube Insert 20.0 mm 1.0 mm 3.0 mm White LDPE

20772338


Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 18.0 mm 1.5 mm 3.0 mm White LDPE

20772246


Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey LDPE

20772437


Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm