Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability h Colour AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.2314 - £ 0.3599 250 In stock
21.0 mm
Black
65.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0277 - £ 0.0432 6000 In stock
11.5 mm
Black
15.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.0373 - £ 0.0581 Request the lead time here
12.0 mm
Black
22.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.0863 - £ 0.1343 Request the lead time here
14.5 mm
Black
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1749 - £ 0.2721 250 In stock
15.0 mm
Black
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.3399 - £ 0.5288 135 In stock
21.0 mm
Black
80.0 mm
6.0 mm
4.0 mm
1.5 mm
£ 0.0744 - £ 0.1157 2125 In stock
12.0 mm
Black
35.0 mm
5.0 mm
5.0 mm
2.5 mm
£ 0.0623 - £ 0.0969 2100 In stock
14.5 mm
Black
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0949 - £ 0.1477 720 In stock
14.5 mm
Black
40.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 1.0388 - £ 1.616 402 In stock
24.0 mm
Black
110.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.1586 - £ 0.2468 840 In stock
14.5 mm
Black
55.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.6963 - £ 1.0831 20 In stock
25.0 mm
Black
90.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.027 - £ 0.0421 20000 In stock
12.0 mm
Black
13.0 mm
4.0 mm
2.0 mm
0.5 mm
£ 0.0292 - £ 0.0454 9000 In stock
11.5 mm
Black
18.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0318 - £ 0.0495 4750 In stock
11.5 mm
Black
25.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0412 - £ 0.0642 1200 In stock
11.5 mm
Black
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1044 - £ 0.1625 900 In stock
14.5 mm
Black
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0257 - £ 0.0399 17500 In stock
12.0 mm
Black
10.0 mm
4.0 mm
2.5 mm
0.8 mm
£ 0.1277 - £ 0.1986 400 In stock
14.5 mm
Black
50.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.2012 - £ 0.313 300 In stock
17.5 mm
Black
60.0 mm
6.5 mm
5.0 mm
3.0 mm
  • of 6
Square Tube Insert 65.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594497

Price Range
£ 0.3599 - £ 0.2314

Stock Levels
250 In stock
Attributes
  • AxA
    65.0 mm
  • h
    21.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20594305

Price Range
£ 0.0432 - £ 0.0277

Stock Levels
6000 In stock
Attributes
  • AxA
    15.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 22.0 mm 1.0 mm 3.5 mm Black LDPE - PIR

20594336

Price Range
£ 0.0581 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 40.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594398

Price Range
£ 0.1343 - £ 0.0863

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 60.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20594473

Price Range
£ 0.2721 - £ 0.1749

Stock Levels
250 In stock
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 80.0 mm 1.5 mm 4.0 mm Black LDPE - PIR

20594510

Price Range
£ 0.5288 - £ 0.3399

Stock Levels
135 In stock
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 35.0 mm 2.5 mm 5.0 mm Black LDPE - PIR

20594381

Price Range
£ 0.1157 - £ 0.0744

Stock Levels
2125 In stock
Attributes
  • AxA
    35.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 35.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594374

Price Range
£ 0.0969 - £ 0.0623

Stock Levels
2100 In stock
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 40.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594404

Price Range
£ 0.1477 - £ 0.0949

Stock Levels
720 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 110.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594589

Price Range
£ 1.616 - £ 1.0388

Stock Levels
402 In stock
Attributes
  • AxA
    110.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 55.0 mm 2.0 mm 4.5 mm Black LDPE - PIR

20594466

Price Range
£ 0.2468 - £ 0.1586

Stock Levels
840 In stock
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Square Tube Insert 90.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594541

Price Range
£ 1.0831 - £ 0.6963

Stock Levels
20 In stock
Attributes
  • AxA
    90.0 mm
  • h
    25.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 13.0 mm 0.5 mm 2.0 mm Black LDPE - PIR

20594299

Price Range
£ 0.0421 - £ 0.027

Stock Levels
20000 In stock
Attributes
  • AxA
    13.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.5 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 18.0 mm 1.5 mm 3.0 mm Black LDPE - PIR

20594312

Price Range
£ 0.0454 - £ 0.0292

Stock Levels
9000 In stock
Attributes
  • AxA
    18.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594343

Price Range
£ 0.0495 - £ 0.0318

Stock Levels
4750 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594350

Price Range
£ 0.0642 - £ 0.0412

Stock Levels
1200 In stock
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 45.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594411

Price Range
£ 0.1625 - £ 0.1044

Stock Levels
900 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 10.0 mm 0.8 mm 2.5 mm Black LDPE - PIR

20594275

Price Range
£ 0.0399 - £ 0.0257

Stock Levels
17500 In stock
Attributes
  • AxA
    10.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20594435

Price Range
£ 0.1986 - £ 0.1277

Stock Levels
400 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 60.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594480

Price Range
£ 0.313 - £ 0.2012

Stock Levels
300 In stock
Attributes
  • AxA
    60.0 mm
  • h
    17.5 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm