| Quantity | Unit price |
|---|
| AxA | 7.874 in |
|---|---|
| AxA | 200.0 mm |
| h | 1.358 in |
| h | 34.5 mm |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Minimum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.276 in |
| Maximum Wall Thickness | 7.0 mm |
| Material | LDPE |
| Colour | Black |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue