20772048
20772048
| Quantity | Unit price |
|---|
| AxA | 0.512 in |
|---|---|
| AxA | 13.0 mm |
| h | 0.472 in |
| h | 12.0 mm |
| h1 | 0.157 in |
| h1 | 4.0 mm |
| Minimum Wall Thickness | 0.02 in |
| Minimum Wall Thickness | 0.5 mm |
| Maximum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Material | LDPE - PIR |
| Colour | White |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue