Menu Search

Square Tube Insert 50.0 mm Black LDPE - PCR

Essentra Part Number:

20753016

Manufacturer Part Number:

20753016

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
450 - 2249 £ 0.1453
2250 + £ 0.1307
Standard pack: 450

Order in multiple of 450

Total price:

£ 65.39

450 x £ 0.1453

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.5 mm
Material LDPE - PCR
Colour Black
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us