Menu Search

Square Tube Insert 140.0 mm Black LDPE - PCR

Essentra Part Number:

20752859

Manufacturer Part Number:

20752859

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 199 £ 1.1857
200 + £ 1.0672
Standard pack: 40

Order in multiple of 40

Total price:

£ 47.43

40 x £ 1.1857

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 3.0 mm
Material LDPE - PCR
Colour Black
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us