Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Insert Material Colour AxA Body Material View
£ 0.2628 - £ 0.5573 2000 In stock
1.0 mm - 1.5 mm
M8
Steel
Grey
30.0 mm
HDPE
£ 0.4691 - £ 0.986 7825 In stock
M10
Metal
Black
30.0 mm
HDPE
£ 0.2934 - £ 0.6165 4200 In stock
M8
Metal
Black
15.0 mm
HDPE
£ 0.771 - £ 2.2191 150 In stock
18.0 mm
M8
HIPS
Black
38.1 mm
HIPS
£ 11.7505 - £ 24.1051 Request the lead time here
1.5 mm
M12
Nickel Plated Brass
Black
30.0 mm
PA
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M12
Nickel Plated Brass
Black
40.0 mm
PA
£ 13.0545 - £ 26.8425 Request the lead time here
2.0 mm
M16
Nickel Plated Brass
Black
50.0 mm
PA
£ 13.0545 - £ 26.8425 3402 In stock
2.0 mm
M12
Nickel Plated Brass
Black
40.0 mm
PA
£ 20.0566 - £ 41.194 Request the lead time here
1.5 mm
M10
Stainless Steel
Black
40.0 mm
PA
£ 19.6455 - £ 40.3435 Request the lead time here
1.5 mm
M16
Stainless Steel
Black
30.0 mm
PA
£ 20.0566 - £ 41.194 Request the lead time here
2.0 mm
M10
Stainless Steel
Black
40.0 mm
PA
£ 13.0545 - £ 26.8425 73 In stock
2.0 mm
M10
Nickel Plated Brass
Black
40.0 mm
PA
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M16
Nickel Plated Brass
Black
40.0 mm
PA
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M16
Nickel Plated Brass
Black
50.0 mm
PA
£ 20.255 - £ 41.6192 Request the lead time here
1.5 mm
M12
Stainless Steel
Black
50.0 mm
PA
£ 19.6455 - £ 40.3435 Request the lead time here
1.5 mm
M10
Stainless Steel
Black
30.0 mm
PA
£ 19.6455 - £ 40.3435 48 In stock
1.5 mm
M12
Stainless Steel
Black
30.0 mm
PA
£ 12.7993 - £ 26.8425 16 In stock
1.5 mm
M20
Nickel Plated Brass
Black
50.0 mm
PA
£ 13.0545 - £ 26.8425 24 In stock
2.0 mm
M20
Nickel Plated Brass
Black
40.0 mm
PA
£ 4.5641 - £ 6.9365 Request the lead time here
2.5 mm
M10
Aluminium Alloy
Natural
40.0 mm
Cast Aluminium Alloy
  • of 8
Threaded Insert Square M8 30.0 mm 1.0 mm - 1.5 mm HDPE

10303771

Price Range
£ 0.5573 - £ 0.2628

Stock Levels
2000 In stock
Attributes
  • AxA
    30.0 mm
  • Gauge
    1.0 mm - 1.5 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Steel
Threaded Insert Square M10 30.0 mm HDPE

10286692

Price Range
£ 0.986 - £ 0.4691

Stock Levels
7825 In stock
Attributes
  • AxA
    30.0 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert Square M8 15.0 mm HDPE

10286623

Price Range
£ 0.6165 - £ 0.2934

Stock Levels
4200 In stock
Attributes
  • AxA
    15.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert Square 38.1 mm 18.0 mm HIPS

10252888

Price Range
£ 2.2191 - £ 0.771

Stock Levels
150 In stock
Attributes
  • AxA
    38.1 mm
  • Gauge
    18.0 mm
  • Thread Size
    M8
  • Body Material
    HIPS
  • Insert Material
    HIPS
Threaded Insert Square 30.0 mm 1.5 mm PA

10273982

Price Range
£ 24.1051 - £ 11.7505

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square 40.0 mm 1.5 mm PA

10274019

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square M16 50.0 mm 2.0 mm PA

10274118

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M16
Threaded Insert Square 40.0 mm 2.0 mm PA

10274040

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
3402 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M12
Threaded Insert Square M10 40.0 mm 1.5 mm PA

10274156

Price Range
£ 41.194 - £ 20.0566

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10
Threaded Insert Square M16 30.0 mm 1.5 mm PA

10274149

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert Square M10 40.0 mm 2.0 mm PA

10274187

Price Range
£ 41.194 - £ 20.0566

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert Square 40.0 mm 2.0 mm PA

10274033

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
73 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert Square 40.0 mm 1.5 mm PA

10274026

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert Square M16 50.0 mm 1.5 mm PA

10274088

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert Square M12 50.0 mm 1.5 mm PA

10274224

Price Range
£ 41.6192 - £ 20.255

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square M10 30.0 mm 1.5 mm PA

10274125

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10
Threaded Insert Square M12 30.0 mm 1.5 mm PA

10274132

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
48 In stock
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square M20 50.0 mm 1.5 mm PA

10274095

Price Range
£ 26.8425 - £ 12.7993

Stock Levels
16 In stock
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M20
Threaded Insert Square 40.0 mm 2.0 mm PA

10274064

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
24 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M20
Threaded Insert Square 40.0 mm 2.5 mm Cast Aluminium Alloy

10261323

Price Range
£ 6.9365 - £ 4.5641

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • Gauge
    2.5 mm
  • Thread Size
    M10
  • Body Material
    Cast Aluminium Alloy
  • Insert Material
    Aluminium Alloy