Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Gauge Thread Size Colour Material AxA View
£ 0.5655 - £ 0.5896 Request the lead time here
M10
Black
PA6
20.0 mm
£ 0.5882 - £ 0.6123 Request the lead time here
M8
Black
PA6
£ 0.5655 - £ 0.5896 Request the lead time here
M8
Black
PA6
£ 1.5591 - £ 1.6158 Request the lead time here
M8
Black
PA6
£ 1.5449 - £ 1.6017 Request the lead time here
M10
Black
PA6
£ 0.6704 - £ 0.6987 Request the lead time here
M10
Black
PA6
£ 0.8065 - £ 0.8405 Request the lead time here
M8
Black
PA6
£ 0.8065 - £ 0.8405 Request the lead time here
M10
Black
PA6
£ 0.6704 - £ 0.6987 Request the lead time here
M8
Black
PA6
£ 0.3345 - £ 0.7175 Request the lead time here
M8
Black
HDPE
£ 0.5119 - £ 1.0837 250 In stock
M10
Grey
HDPE
498640 £ 0.3217 - £ 0.675 900 In stock
M8
Black
HDPE
£ 0.9922 - £ 1.0786 Request the lead time here
2.0 mm
M10
Black
PA
30.0 mm
551740 £ 0.4816 - £ 1.0192 20 In stock
M12
Grey
HDPE
£ 0.2628 - £ 0.5573 500 In stock
M8
Grey
HDPE
£ 0.4266 - £ 0.9056 3460 In stock
M8
Black
HDPE
£ 1.0651 - £ 2.2551 160 In stock
M10
Black
PA
£ 0.771 - £ 2.2191 150 In stock
M8
Black
HIPS
£ 13.0545 - £ 26.8425 Request the lead time here
2.0 mm
M16
Black
PA
50.0 mm
£ 11.7505 - £ 24.1051 Request the lead time here
1.5 mm
M10
Black
PA
30.0 mm
  • of 8
Square Tube Insert 20.0 mm 1.5 mm Black PA6

063015011401

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

063005511401

Price Range
£ 0.6123 - £ 0.5882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

063005011401

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

063007011401

Price Range
£ 1.6158 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

063017011401

Price Range
£ 1.6017 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

063016011401

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

063006511401

Price Range
£ 0.8405 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

063016511401

Price Range
£ 0.8405 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

063006011401

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

498641

Price Range
£ 0.7175 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
1 Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Grey

551715

Price Range
£ 1.0837 - £ 0.5119

Stock Levels
250 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

498640

Price Range
£ 0.675 - £ 0.3217

Stock Levels
900 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert Square 30.0 mm 2.0 mm PA Black

499251

Price Range
£ 1.0786 - £ 0.9922

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
1 Threaded Insert M12 Square 40.0 mm 1.5 mm HDPE Grey

551740

Price Range
£ 1.0192 - £ 0.4816

Stock Levels
20 In stock
Attributes
  • Thread Size
    M12
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
1 Threaded Insert M8 Square 30.0 mm 1.5 mm HDPE Grey

551719

Price Range
£ 0.5573 - £ 0.2628

Stock Levels
500 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert 1.5 mm HDPE Black

498592

Price Range
£ 0.9056 - £ 0.4266

Stock Levels
3460 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 40.0 mm Square 2.0 mm PA Black

461360

Price Range
£ 2.2551 - £ 1.0651

Stock Levels
160 In stock
Attributes
  • Thread Size
    M10
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 38.1 mm 2.0 mm HIPS Black

462390

Price Range
£ 2.2191 - £ 0.771

Stock Levels
150 In stock
Attributes
  • Thread Size
    M8
  • Material
    HIPS
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 50.0 mm Square 2.0 mm PA Black

493620

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M16
Threaded Insert 30.0 mm Square 1.5 mm PA Black

493605

Price Range
£ 24.1051 - £ 11.7505

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10