Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Colour Material AxA View
£ 0.2628 - £ 0.5573 2000 In stock
M8
Grey
HDPE
£ 0.4691 - £ 0.986 7825 In stock
M10
Black
HDPE
£ 0.2934 - £ 0.6165 4200 In stock
M8
Black
HDPE
£ 0.771 - £ 2.2191 150 In stock
M8
Black
HIPS
£ 11.7505 - £ 24.1051 Request the lead time here
1.5 mm
M12
Black
PA
30.0 mm
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M12
Black
PA
40.0 mm
£ 13.0545 - £ 26.8425 Request the lead time here
2.0 mm
M16
Black
PA
50.0 mm
£ 13.0545 - £ 26.8425 3402 In stock
2.0 mm
M12
Black
PA
40.0 mm
£ 20.0566 - £ 41.194 Request the lead time here
1.5 mm
M10
Black
PA
40.0 mm
£ 19.6455 - £ 40.3435 Request the lead time here
1.5 mm
M16
Black
PA
30.0 mm
£ 20.0566 - £ 41.194 Request the lead time here
2.0 mm
M10
Black
PA
40.0 mm
£ 13.0545 - £ 26.8425 73 In stock
2.0 mm
M10
Black
PA
40.0 mm
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M16
Black
PA
40.0 mm
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M16
Black
PA
50.0 mm
£ 20.255 - £ 41.6192 Request the lead time here
1.5 mm
M12
Black
PA
50.0 mm
£ 19.6455 - £ 40.3435 Request the lead time here
1.5 mm
M10
Black
PA
30.0 mm
£ 19.6455 - £ 40.3435 48 In stock
1.5 mm
M12
Black
PA
30.0 mm
£ 12.7993 - £ 26.8425 16 In stock
1.5 mm
M20
Black
PA
50.0 mm
£ 13.0545 - £ 26.8425 24 In stock
2.0 mm
M20
Black
PA
40.0 mm
£ 4.5641 - £ 6.9365 Request the lead time here
2.5 mm
M10
Natural
Cast Aluminium Alloy
  • of 8
1 Threaded Insert M8 Square 30.0 mm 1.5 mm HDPE Grey

10303771

Price Range
£ 0.5573 - £ 0.2628

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286692

Price Range
£ 0.986 - £ 0.4691

Stock Levels
7825 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286623

Price Range
£ 0.6165 - £ 0.2934

Stock Levels
4200 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 38.1 mm 2.0 mm HIPS Black

10252888

Price Range
£ 2.2191 - £ 0.771

Stock Levels
150 In stock
Attributes
  • Thread Size
    M8
  • Material
    HIPS
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 30.0 mm Square 1.5 mm PA Black

10273982

Price Range
£ 24.1051 - £ 11.7505

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert 40.0 mm Square 1.5 mm PA Black

10274019

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert 50.0 mm Square 2.0 mm PA Black

10274118

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M16
Threaded Insert 40.0 mm Square 2.0 mm PA Black

10274040

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
3402 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M12
Threaded Insert 40.0 mm Square 1.5 mm PA Black

10274156

Price Range
£ 41.194 - £ 20.0566

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10
Threaded Insert 30.0 mm Square 1.5 mm PA Black

10274149

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert 40.0 mm Square 2.0 mm PA Black

10274187

Price Range
£ 41.194 - £ 20.0566

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert 40.0 mm Square 2.0 mm PA Black

10274033

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
73 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert 40.0 mm Square 1.5 mm PA Black

10274026

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert 50.0 mm Square 1.5 mm PA Black

10274088

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert 50.0 mm Square 1.5 mm PA Black

10274224

Price Range
£ 41.6192 - £ 20.255

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert 30.0 mm Square 1.5 mm PA Black

10274125

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10
Threaded Insert 30.0 mm Square 1.5 mm PA Black

10274132

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
48 In stock
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert 50.0 mm Square 1.5 mm PA Black

10274095

Price Range
£ 26.8425 - £ 12.7993

Stock Levels
16 In stock
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M20
Threaded Insert 40.0 mm Square 2.0 mm PA Black

10274064

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
24 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M20
Threaded Insert 2.5 mm M10 Natural Cast Aluminium Alloy

10261323

Price Range
£ 6.9365 - £ 4.5641

Stock Levels
Request the lead time here
Attributes
  • Gauge
    2.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Commodity Code
    7616999099