Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Insert Material | Colour | AxA | Body Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.7696 - £ 1.6158 | 9500 In stock |
|
M10
|
Metal
|
Black
|
0.394 in
10.0 mm
|
HDPE
|
||
| £ 0.6704 - £ 1.5707 | 4140 In stock |
1.5 mm
|
M10
|
Steel
|
Chrome
|
|
Steel
|
||
| £ 1.7717 - £ 1.8426 | Request the lead time here |
|
M8
|
HDPE
|
Black
|
0.591 in
15.0 mm
|
HDPE
|
||
| £ 1.2204 - £ 1.2714 | Request the lead time here |
|
M8
|
HDPE
|
Black
|
1.181 in
30.0 mm
|
HDPE
|
||
| £ 3.6711 - £ 3.742 | Request the lead time here |
|
M10
|
HDPE
|
Black
|
1.181 in
30.0 mm
|
HDPE
|
||
| £ 3.827 - £ 3.9121 | 1025 In stock |
|
M10
|
HDPE
|
Black
|
1.575 in
40.0 mm
|
HDPE
|
||
| £ 4.6775 - £ 4.7767 | Request the lead time here |
|
M12
|
HDPE
|
Black
|
1.969 in
50.0 mm
|
HDPE