Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Insert Material Colour AxA Body Material View
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M12
Nickel Plated Brass
Black
40.0 mm
PA
£ 13.0545 - £ 26.8425 3402 In stock
2.0 mm
M12
Nickel Plated Brass
Black
40.0 mm
PA
£ 0.8215 - £ 1.7391 520 In stock
2.0 mm
M10
Metal
Black
35.0 mm
PA
£ 13.0545 - £ 26.8425 9 In stock
1.5 mm
M12
Nickel Plated Brass
Black
50.0 mm
PA
£ 13.0545 - £ 26.8425 235 In stock
1.5 mm
M16
Nickel Plated Brass
Black
50.0 mm
PA
£ 11.7505 - £ 24.1051 357 In stock
1.5 mm
M12
Nickel Plated Brass
Black
30.0 mm
PA
£ 3.1467 - £ 8.0793 Request the lead time here
2.0 mm
M10
Aluminium Alloy
Natural
30.0 mm
Cast Aluminium Alloy
£ 0.5783 - £ 1.2996 5740 In stock
1.0 mm
M6
Steel
Natural
Steel
£ 0.399 - £ 0.8463 1100 In stock
1.0 mm
M10
Metal
Black
35.0 mm
HDPE
£ 0.5669 - £ 1.1998 12090 In stock
1.0 mm
M8
Metal
Black
50.0 mm
HDPE
£ 0.2325 - £ 0.4928 11650 In stock
1.0 mm
M8
Metal
Black
25.0 mm
HDPE
£ 0.6729 - £ 1.4243 4425 In stock
1.0 mm - 1.5 mm
M10
Steel
Grey
50.0 mm
HDPE
£ 0.7994 - £ 1.7992 2000 In stock
1.2 mm
M8
Steel
Natural
Steel
10286142 £ 0.1885 - £ 0.3999 27100 In stock
1.0 mm
M6
Metal
Black
20.0 mm
HDPE
10291849 £ 0.7115 - £ 1.5999 Request the lead time here
1.2 mm
M8
Steel
Natural
Steel
£ 0.1816 - £ 0.3844 3500 In stock
1.0 mm
M6
Metal
Black
19.0 mm
HDPE
£ 0.344 - £ 0.7302 5500 In stock
1.0 mm - 1.5 mm
M10
Steel
Grey
30.0 mm
HDPE
£ 0.9922 - £ 1.0786 530 In stock
2.0 mm
M10
Nylon
Black
30.0 mm
Nylon
£ 0.8435 - £ 0.9168 Request the lead time here
1.5 mm
M8
Nylon
Black
25.0 mm
Nylon
£ 0.7654 - £ 1.7195 1520 In stock
1.5 mm
M10
Steel
Natural
Steel
  • of 8
Threaded Insert Square 40.0 mm 1.5 mm PA

10274019

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square 40.0 mm 2.0 mm PA

10274040

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
3402 In stock
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M12
Threaded Insert Square 35.0 mm 2.0 mm PA

10248256

Price Range
£ 1.7391 - £ 0.8215

Stock Levels
520 In stock
Attributes
  • AxA
    35.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square M12 50.0 mm 1.5 mm PA

10274071

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
9 In stock
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square M16 50.0 mm 1.5 mm PA

10274088

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
235 In stock
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert Square 30.0 mm 1.5 mm PA

10273982

Price Range
£ 24.1051 - £ 11.7505

Stock Levels
357 In stock
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square 30.0 mm 2.0 mm Cast Aluminium Alloy

10163955

Price Range
£ 8.0793 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    Cast Aluminium Alloy
  • Insert Material
    Aluminium Alloy
Spring Insert Glide Square M6 19.0 mm 1.0 mm Steel

10291818

Price Range
£ 1.2996 - £ 0.5783

Stock Levels
5740 In stock
Attributes
  • Gauge
    1.0 mm
  • Thread Size
    M6
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Natural
Threaded Insert Square M10 35.0 mm 1.0 mm HDPE

10286210

Price Range
£ 0.8463 - £ 0.399

Stock Levels
1100 In stock
Attributes
  • AxA
    35.0 mm
  • Gauge
    1.0 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Metal
Threaded Insert Square M8 50.0 mm 1.0 mm HDPE

10286258

Price Range
£ 1.1998 - £ 0.5669

Stock Levels
12090 In stock
Attributes
  • AxA
    50.0 mm
  • Gauge
    1.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
Threaded Insert Square M8 25.0 mm 1.0 mm HDPE

10286173

Price Range
£ 0.4928 - £ 0.2325

Stock Levels
11650 In stock
Attributes
  • AxA
    25.0 mm
  • Gauge
    1.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
Threaded Insert Square M10 50.0 mm 1.0 mm - 1.5 mm HDPE

10303900

Price Range
£ 1.4243 - £ 0.6729

Stock Levels
4425 In stock
Attributes
  • AxA
    50.0 mm
  • Gauge
    1.0 mm - 1.5 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Steel
Spring Insert Glide Square M8 38.0 mm 1.2 mm Steel

10291856

Price Range
£ 1.7992 - £ 0.7994

Stock Levels
2000 In stock
Attributes
  • Gauge
    1.2 mm
  • Thread Size
    M8
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Natural
Threaded Insert Square M6 20.0 mm 1.0 mm HDPE

10286142

Price Range
£ 0.3999 - £ 0.1885

Stock Levels
27100 In stock
Attributes
  • AxA
    20.0 mm
  • Gauge
    1.0 mm
  • Thread Size
    M6
  • Body Material
    HDPE
  • Insert Material
    Metal
Spring Insert Glide Square M8 32.0 mm 1.2 mm Steel

10291849

Price Range
£ 1.5999 - £ 0.7115

Stock Levels
Request the lead time here
Attributes
  • Gauge
    1.2 mm
  • Thread Size
    M8
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Natural
Threaded Insert Square M6 19.0 mm 1.0 mm HDPE

10286135

Price Range
£ 0.3844 - £ 0.1816

Stock Levels
3500 In stock
Attributes
  • AxA
    19.0 mm
  • Gauge
    1.0 mm
  • Thread Size
    M6
  • Body Material
    HDPE
  • Insert Material
    Metal
Threaded Insert Square M10 30.0 mm 1.0 mm - 1.5 mm HDPE

10303764

Price Range
£ 0.7302 - £ 0.344

Stock Levels
5500 In stock
Attributes
  • AxA
    30.0 mm
  • Gauge
    1.0 mm - 1.5 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Steel
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

10289969

Price Range
£ 1.0786 - £ 0.9922

Stock Levels
530 In stock
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square M8 25.0 mm 1.5 mm Nylon

10435571

Price Range
£ 0.9168 - £ 0.8435

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Spring Insert Glide Square M10 32.0 mm 1.5 mm Steel

10291863

Price Range
£ 1.7195 - £ 0.7654

Stock Levels
1520 In stock
Attributes
  • Gauge
    1.5 mm
  • Thread Size
    M10
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Natural