10164082
PZMN300-1020M08
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 1.4036 |
| 500 + | £ 0.6633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 30.0 mm |
|---|---|
| AxA | 1.181 in |
| Gauge | 1.0 mm - 2.0 mm |
| Thread Size | M8 |
| Body Material | HDPE With Metal Insert |
| Insert Material | Metal |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue