Quantity | Unit price |
---|---|
50 - 499 | £ 3.0904 |
500 + | £ 1.4621 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | HDPE With Metal Insert |
Head Shape | Square |
Metal Prongs | No |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Compatible Thread Sizes (All) | M8 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue