Menu Search

Threaded Insert M10 Square 25.4 mm 16 Chrome

Square Threaded Tube Insert has an M10 insert to accommodate adjustable square tube supports. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of natural steel material.
Essentra Part Number:

10164044

Manufacturer Part Number:

PZFS254-16M10

525 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 8.3982
250 + £ 3.416
Standard pack: 250

Order in multiple of 25

Total price:

£ 209.96

25 x £ 8.3982

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Material Steel
Colour Chrome
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us