Menu Search

Threaded Insert 2.0 mm HDPE Black

Square Threaded Tube Insert has an M8 inserts with internal threads to accommodate adjustable leveling mounts and feet. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of black HDPE material.
Essentra Part Number:

10286661

Manufacturer Part Number:

498642

9000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.7946
500 - 2499 £ 0.3784
2500 - 4999 £ 0.3713
5000 + £ 0.3628
Standard pack: 500

Order in multiple of 50

Total price:

£ 39.73

50 x £ 0.7946

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Material HDPE
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us