10274262
493638
| Quantity | Unit price |
|---|---|
| 1 - 15 | £ 41.6192 |
| 16 + | £ 20.255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 1.969 in |
|---|---|
| AxA | 50.0 mm |
| H | 45.0 mm |
| H | 1.772 in |
| H1 | 0.394 in |
| H1 | 10.0 mm |
| Gauge | 2.0 mm |
| Thread Size | M20 |
| Maximum Static Load Capacity | 9500 N |
| Maximum Static Load Capacity | 9500 N |
| Material | PA |
| Insert Material | Stainless Steel |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue