Menu Search

Square Nuts

In stock

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
£ 4.4268 - £ 7.3746 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
£ 8.9148 - £ 14.8614 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
£ 7.8132 - £ 13.0152 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Right Hand
5.0
£ 12.648 - £ 21.0834 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
£ 27.591 - £ 45.9816 Request the lead time here
TR36 x 2
36.0
Steel
60.0
Right Hand
2.0
£ 5.3142 - £ 8.8536 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Right Hand
4.0
£ 5.8854 - £ 9.8022 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Right Hand
4.0
£ 8.109 - £ 13.515 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Right Hand
5.0
£ 21.2568 - £ 35.4246 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Left Hand
6.0
£ 18.36 - £ 30.60 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
£ 30.9366 - £ 51.561 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
£ 6.6912 - £ 11.1588 Request the lead time here
TR16 x 8
16.0
Steel
28.0
Right Hand
8.0
£ 6.3852 - £ 10.6488 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Left Hand
4.0
£ 12.0462 - £ 20.0838 Request the lead time here
TR24 x 10
24.0
Steel
40.0
Right Hand
10.0
£ 19.0536 - £ 31.7628 Request the lead time here
TR30 x 2
30.0
Steel
45.0
Right Hand
2.0
£ 4.0596 - £ 6.7728 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
£ 26.2752 - £ 43.7886 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
£ 32.6094 - £ 54.3456 Request the lead time here
TR40 x 4
40.0
Steel
60.0
Right Hand
4.0
£ 70.788 - £ 117.9732 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Right Hand
6.0
£ 29.9472 - £ 49.9188 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Right Hand
4.0
  • of 4
Square Nut TR14 x 3 25.0 Steel

20148690

Price Range
£ 7.3746 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut TR14 x 6 25.0 Steel

20148713

Price Range
£ 14.8614 - £ 8.9148

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut TR26 x 5 40.0 Steel

20148867

Price Range
£ 13.0152 - £ 7.8132

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Square Nut TR30 x 6 45.0 Steel

20148911

Price Range
£ 21.0834 - £ 12.648

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR36 x 2 60.0 Steel

20148959

Price Range
£ 45.9816 - £ 27.591

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1950.0
Square Nut TR18 x 4 30.0 Steel

20148751

Price Range
£ 8.8536 - £ 5.3142

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR20 x 4 35.0 Steel

20148782

Price Range
£ 9.8022 - £ 5.8854

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR24 x 5 40.0 Steel

20148843

Price Range
£ 13.515 - £ 8.109

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut TR32 x 6 55.0 Steel

20148942

Price Range
£ 35.4246 - £ 21.2568

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1430.0
Square Nut TR32 x 6 55.0 Steel

20148935

Price Range
£ 30.60 - £ 18.36

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Square Nut TR40 x 7 60.0 Steel

20149000

Price Range
£ 51.561 - £ 30.9366

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR16 x 8 28.0 Steel

20148744

Price Range
£ 11.1588 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Square Nut TR18 x 4 30.0 Steel

20148768

Price Range
£ 10.6488 - £ 6.3852

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut TR24 x 10 40.0 Steel

20148836

Price Range
£ 20.0838 - £ 12.0462

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut TR30 x 2 45.0 Steel

20148904

Price Range
£ 31.7628 - £ 19.0536

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1335.0
Square Nut TR12 x 3 25.0 Steel

20148676

Price Range
£ 6.7728 - £ 4.0596

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut TR40 x 7 60.0 Steel

20148997

Price Range
£ 43.7886 - £ 26.2752

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut TR40 x 4 60.0 Steel

20148980

Price Range
£ 54.3456 - £ 32.6094

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2400.0
Square Nut TR36 x 6 60.0 Brass

20149246

Price Range
£ 117.9732 - £ 70.788

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut TR20 x 4 40.0 Brass

20149222

Price Range
£ 49.9188 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0