Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
£ 15.045 - £ 25.0716 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
£ 70.788 - £ 117.9732 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Right Hand
6.0
£ 97.7058 - £ 162.843 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Left Hand
6.0
£ 53.1114 - £ 88.5156 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Left Hand
6.0
£ 91.6368 - £ 152.7246 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Right Hand
6.0
£ 93.8196 - £ 156.366 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
£ 32.4768 - £ 54.1212 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Left Hand
4.0
£ 29.9472 - £ 49.9188 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Right Hand
4.0
£ 40.0452 - £ 66.7488 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Right Hand
7.0
£ 19.2066 - £ 32.0178 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
£ 24.6636 - £ 41.106 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
£ 103.2342 - £ 172.0536 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Left Hand
9.0
£ 3.519 - £ 5.865 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Right Hand
3.0
£ 7.8132 - £ 13.0152 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Right Hand
5.0
£ 6.6912 - £ 11.1588 Request the lead time here
TR16 x 8
16.0
Steel
28.0
Right Hand
8.0
£ 5.3652 - £ 8.9352 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Left Hand
3.0
£ 9.4248 - £ 15.708 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Left Hand
5.0
£ 12.648 - £ 21.0834 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
£ 12.138 - £ 20.2368 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
£ 4.9062 - £ 8.1702 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
  • of 4
Square Nut TR30 x 6 45.0 Steel

20148928

Price Range
£ 25.0716 - £ 15.045

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut TR36 x 6 60.0 Brass

20149246

Price Range
£ 117.9732 - £ 70.788

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut TR30 x 6 50.0 Bronze

20149062

Price Range
£ 162.843 - £ 97.7058

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut TR30 x 6 50.0 Brass

20149161

Price Range
£ 88.5156 - £ 53.1114

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2554.0
Square Nut TR30 x 6 50.0 Bronze

20149109

Price Range
£ 152.7246 - £ 91.6368

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR60 x 9 80.0 Steel

20149413

Price Range
£ 156.366 - £ 93.8196

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut TR20 x 4 40.0 Brass

20149154

Price Range
£ 54.1212 - £ 32.4768

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut TR20 x 4 40.0 Brass

20149222

Price Range
£ 49.9188 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR44 x 7 65.0 Steel

20149017

Price Range
£ 66.7488 - £ 40.0452

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Square Nut TR18 x 4 35.0 Steel

20149369

Price Range
£ 32.0178 - £ 19.2066

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR20 x 4 40.0 Steel

20149291

Price Range
£ 41.106 - £ 24.6636

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut TR60 x 9 80.0 Steel

20149338

Price Range
£ 172.0536 - £ 103.2342

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
  • Contact Surface
    8718.0
Square Nut TR12 x 3 25.0 Steel

20148669

Price Range
£ 5.865 - £ 3.519

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0
Square Nut TR26 x 5 40.0 Steel

20148867

Price Range
£ 13.0152 - £ 7.8132

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Square Nut TR16 x 8 28.0 Steel

20148744

Price Range
£ 11.1588 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Square Nut TR14 x 3 25.0 Steel

20148706

Price Range
£ 8.9352 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    285.0
Square Nut TR24 x 5 40.0 Steel

20148850

Price Range
£ 15.708 - £ 9.4248

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    845.0
Square Nut TR30 x 6 45.0 Steel

20148911

Price Range
£ 21.0834 - £ 12.648

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR28 x 5 45.0 Steel

20148898

Price Range
£ 20.2368 - £ 12.138

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut TR16 x 4 28.0 Steel

20148737

Price Range
£ 8.1702 - £ 4.9062

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0