20149116
20149116
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 213.4554 |
| 10 - 19 | £ 192.1068 |
| 20 - 39 | £ 181.4376 |
| 40 - 49 | £ 160.089 |
| 50 - 99 | £ 149.4198 |
| 100 + | £ 128.0712 |
| No. of starts | 1.0 |
|---|---|
| d1 tol 7H | 40.0 |
| Lead | 7.0 |
| Thread Direction | Right Hand |
| Contact Surface | 4013.0 |
| d2 | 8.0 |
| h1 & w1 | 60.0 |
| h2 | 8.5 |
| l2 | 55.0 |
| w2 | 49.0 |
| Thread Size | TR40 x 7 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue