| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.4757 |
| 2000 + | £ 0.2012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| h | 22.2 mm |
|---|---|
| h | 0.874 in |
| AxA | 22.2 mm |
| AxA | 0.874 in |
| Colour | Black |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue