Menu Search

Square End Caps

In stock

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability h AxA View
£ 0.2466 - £ 0.4039 5125 In stock
25.0 mm
20.0 mm
£ 0.6392 - £ 0.8903 700 In stock
40.0 mm
30.0 mm
£ 0.1445 - £ 0.2647 2500 In stock
15.0 mm
16.0 mm
£ 0.18 - £ 0.3322 4750 In stock
15.0 mm
20.0 mm
£ 0.2083 - £ 0.3162 Request the lead time here
25.0 mm
16.0 mm
£ 0.2282 - £ 0.6351 5600 In stock
25.0 mm
19.0 mm
£ 0.3345 - £ 0.5554 3900 In stock
25.0 mm
25.0 mm
£ 0.832 - £ 1.2065 6680 In stock
40.0 mm
40.0 mm
£ 0.1349 - £ 0.3774 Request the lead time here
15.0 mm
12.7 mm
£ 1.0928 - £ 1.6823 420 In stock
40.0 mm
50.0 mm
£ 0.5046 - £ 0.6989 3600 In stock
25.0 mm
30.0 mm
£ 0.8674 - £ 1.4484 560 In stock
25.0 mm
50.0 mm
10172445 £ 0.1644 - £ 0.4597 23000 In stock
15.0 mm
19.0 mm
£ 0.2763 - £ 0.4544 Request the lead time here
15.0 mm
25.0 mm
£ 0.6732 - £ 0.9674 Request the lead time here
25.0 mm
40.0 mm
Request the lead time here
25.0 mm
12.7 mm
£ 0.3812 - £ 0.3968 Request the lead time here
15.0 mm
20.0 mm
£ 0.4635 - £ 0.4819 Request the lead time here
25.0 mm
19.0 mm
£ 1.2345 - £ 1.2856 Request the lead time here
25.0 mm
40.0 mm
£ 0.4493 - £ 0.4691 Request the lead time here
15.0 mm
25.0 mm
  • of 2
Square End Cap 20.0 mm 25.0 mm PVC Black

10027295

Price Range
£ 0.4039 - £ 0.2466

Stock Levels
5125 In stock
Attributes
  • AxA
    20.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 30.0 mm 40.0 mm PVC Black

10027332

Price Range
£ 0.8903 - £ 0.6392

Stock Levels
700 In stock
Attributes
  • AxA
    30.0 mm
  • h
    40.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 16.0 mm 15.0 mm PVC Black

10027264

Price Range
£ 0.2647 - £ 0.1445

Stock Levels
2500 In stock
Attributes
  • AxA
    16.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 20.0 mm 15.0 mm PVC Black

10027288

Price Range
£ 0.3322 - £ 0.18

Stock Levels
4750 In stock
Attributes
  • AxA
    20.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 16.0 mm 25.0 mm PVC Black

10027271

Price Range
£ 0.3162 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 19.0 mm 25.0 mm PVC Black

10172452

Price Range
£ 0.6351 - £ 0.2282

Stock Levels
5600 In stock
Attributes
  • AxA
    19.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 25.0 mm 25.0 mm PVC Black

10027318

Price Range
£ 0.5554 - £ 0.3345

Stock Levels
3900 In stock
Attributes
  • AxA
    25.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 40.0 mm 40.0 mm PVC Black

10027356

Price Range
£ 1.2065 - £ 0.832

Stock Levels
6680 In stock
Attributes
  • AxA
    40.0 mm
  • h
    40.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 12.7 mm 15.0 mm PVC Black

10172421

Price Range
£ 0.3774 - £ 0.1349

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 50.0 mm 40.0 mm PVC Black

10027370

Price Range
£ 1.6823 - £ 1.0928

Stock Levels
420 In stock
Attributes
  • AxA
    50.0 mm
  • h
    40.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 30.0 mm 25.0 mm PVC Black

10027325

Price Range
£ 0.6989 - £ 0.5046

Stock Levels
3600 In stock
Attributes
  • AxA
    30.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 50.0 mm 25.0 mm PVC Black

10027363

Price Range
£ 1.4484 - £ 0.8674

Stock Levels
560 In stock
Attributes
  • AxA
    50.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 19.0 mm 15.0 mm PVC Black

10172445

Price Range
£ 0.4597 - £ 0.1644

Stock Levels
23000 In stock
Attributes
  • AxA
    19.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 25.0 mm 15.0 mm PVC Black

10027301

Price Range
£ 0.4544 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 40.0 mm 25.0 mm PVC Black

10027349

Price Range
£ 0.9674 - £ 0.6732

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 12.7 mm 25.0 mm PVC Black

10172438


Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 20.0 mm PVC Black

10374078

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 19.0 mm PVC Black

10374115

Price Range
£ 0.4819 - £ 0.4635

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 40.0 mm PVC Black

10374153

Price Range
£ 1.2856 - £ 1.2345

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374085

Price Range
£ 0.4691 - £ 0.4493

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride