Menu Search

Square End Caps

In stock

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability h AxA View
£ 1.2345 - £ 1.2856 440 In stock
25.0 mm
40.0 mm
£ 0.4635 - £ 0.4819 Request the lead time here
25.0 mm
19.0 mm
£ 0.7611 - £ 0.7937 1491 In stock
25.0 mm
12.7 mm
£ 0.3572 - £ 0.3727 Request the lead time here
25.0 mm
16.0 mm
£ 0.8291 - £ 0.8646 675 In stock
25.0 mm
25.0 mm
£ 1.2147 - £ 1.2657 Request the lead time here
40.0 mm
30.0 mm
£ 0.5102 - £ 0.5315 786 In stock
15.0 mm
12.7 mm
£ 2.9199 - £ 2.9766 113 In stock
40.0 mm
50.0 mm
£ 1.0148 - £ 1.0574 12 In stock
25.0 mm
30.0 mm
£ 2.0127 - £ 2.0977 97 In stock
40.0 mm
40.0 mm
£ 0.4535 - £ 0.472 2490 In stock
15.0 mm
19.0 mm
  • of 2
Square End Cap 40.0 mm PVC Black

10374153

Price Range
£ 1.2856 - £ 1.2345

Stock Levels
440 In stock
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 19.0 mm PVC Black

10374115

Price Range
£ 0.4819 - £ 0.4635

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 12.7 mm PVC Black

10374092

Price Range
£ 0.7937 - £ 0.7611

Stock Levels
1491 In stock
Attributes
  • AxA
    12.7 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 16.0 mm PVC Black

10374108

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374139

Price Range
£ 0.8646 - £ 0.8291

Stock Levels
675 In stock
Attributes
  • AxA
    25.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 30.0 mm PVC Black

10374177

Price Range
£ 1.2657 - £ 1.2147

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 12.7 mm PVC Black

10374047

Price Range
£ 0.5315 - £ 0.5102

Stock Levels
786 In stock
Attributes
  • AxA
    12.7 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 50.0 mm PVC Black

10374191

Price Range
£ 2.9766 - £ 2.9199

Stock Levels
113 In stock
Attributes
  • AxA
    50.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 30.0 mm PVC Black

10374146

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
12 In stock
Attributes
  • AxA
    30.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 40.0 mm PVC Black

10374184

Price Range
£ 2.0977 - £ 2.0127

Stock Levels
97 In stock
Attributes
  • AxA
    40.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 19.0 mm PVC Black

10374061

Price Range
£ 0.472 - £ 0.4535

Stock Levels
2490 In stock
Attributes
  • AxA
    19.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride