Menu Search

Belleville Washer AMS 5906 12.8 mm 25.4 mm Stainless Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Essentra Part Number:

10444382

Manufacturer Part Number:

1218243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.608
100 - 199 £ 2.4805
200 + £ 2.3529
Standard pack: 20

Order in multiple of 20

Total price:

£ 52.16

20 x £ 2.608

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 25.4 mm
Inside Diameter 12.8 mm
Thickness 0.9 mm
Loaded Height 1.3 mm
Load at Minimum Deflection 658.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us