Menu Search

Belleville Washer AMS 5906 9.7 mm 19.1 mm Stainless Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Essentra Part Number:

10444320

Manufacturer Part Number:

1218237

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 1.9985
100 - 199 £ 1.8993
200 + £ 1.7859
Standard pack: 20

Order in multiple of 20

Total price:

£ 39.97

20 x £ 1.9985

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 19.1 mm
Inside Diameter 9.7 mm
Thickness 0.9 mm
Loaded Height 1.1 mm
Load at Minimum Deflection 627.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us