Menu Search

Belleville Washer ASTM A684 11.2 mm 22.2 mm Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218178

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 1.8284
100 - 199 £ 1.7434
200 + £ 1.6442
Standard pack: 20

Order in multiple of 20

Total price:

£ 36.57

20 x £ 1.8284

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 22.2 mm
Inside Diameter 11.2 mm
Thickness 0.8 mm
Loaded Height 1.1 mm
Load at Minimum Deflection 507.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us