10234860
1218157
| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 1.5308 |
| 100 - 199 | £ 1.4599 |
| 200 - 1999 | £ 1.3834 |
| 2000 + | £ 1.2071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Outside Diameter | 11.1 mm |
|---|---|
| Outside Diameter | 0.437 in |
| Inside Diameter | 0.138 in |
| Inside Diameter | 3.5 mm |
| Thickness | 0.6 mm |
| Thickness | 0.024 in |
| Loaded Height | 0.028 in |
| Loaded Height | 0.7 mm |
| Load at Minimum Deflection | 281.60 N |
| Load at Minimum Deflection | 281.60 N |
| Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue