Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Plungers, commonly known as Index Plungers, are used for locating, positioning, indexing and securing. Also referred to as Spring Loaded Plungers; these plungers allow for rapid adjustments on a variety of platforms, fixtures and tables. This plunger range is suitable for use on gym equipment, medical aids, catering equipment, conveyors and many other applications.
Our range includes Ball and Spring Index Plungers available in either Stainless Steel or Burnished Steel that are Natural in appearance. Also available are Index Plungers, with or without a 90 degree locking rest positon, made from High Impact Resistant Thermoplastic that has a Black matte finish. They also have a choice of insert material; Burnished or Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Nose Material | Final End Force | Nose Type | Initial End Force | Body Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10270561 | £ 14.975 - £ 14.975 | 10 In stock |
M12 x 1.5
|
Burnished Steel
|
|
|
|
|
|
| £ 1.4411 - £ 1.4411 | 418 In stock |
M4
|
Burnished Steel
|
|
|
|
|
||
| £ 14.7983 - £ 14.7983 | Request the lead time here |
M12 x 1.5
|
Burnished Steel
|
|
|
|
|
||
| 10270554 | £ 13.1639 - £ 13.1639 | 60 In stock |
M10 x 1.0
|
Burnished Steel
|
|
|
|
|
|
| £ 40.9937 - £ 40.9937 | Request the lead time here |
M16 x 1.5
|
Stainless Steel
|
|
|
|
|
||
| £ 2.5739 - £ 2.5739 | 1853 In stock |
M6
|
Stainless Steel
|
|
|
|
|
||
| £ 21.292 - £ 21.292 | 2 In stock |
M10 x 1.0
|
Stainless Steel
|
|
|
|
|
||
| £ 18.1556 - £ 18.1556 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
|
|
|
|
||
| £ 1.8258 - £ 1.8258 | Request the lead time here |
M8
|
Burnished Steel
|
|
|
|
|
||
| £ 16.8189 - £ 16.8189 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
|
|
|
|
||
| £ 3.7995 - £ 3.7995 | 60 In stock |
M10
|
Stainless Steel
|
|
|
|
|
||
| 10270592 | £ 26.5192 - £ 26.5192 | 1 In stock |
M12 x 1.5
|
Stainless Steel
|
|
|
|
|
|
| 10270776 | £ 1.5019 - £ 1.5019 | Request the lead time here |
M5
|
Burnished Steel
|
|
|
|
|
|
| £ 2.1041 - £ 2.1041 | 68 In stock |
M10
|
Burnished Steel
|
|
|
|
|
||
| £ 2.5768 - £ 2.5768 | 1 In stock |
M16
|
Burnished Steel
|
|
|
|
|
||
| £ 1.2913 - £ 1.2913 | 17 In stock |
M3
|
Burnished Steel
|
|
|
|
|
||
| 10270882 | £ 3.3522 - £ 3.3522 | 12 In stock |
M8
|
Stainless Steel
|
|
|
|
|
|
| £ 7.5368 - £ 7.5368 | 7 In stock |
M16
|
Stainless Steel
|
|
|
|
|
||
| 10270844 | £ 2.1732 - £ 2.1732 | Request the lead time here |
M3
|
Stainless Steel
|
|
|
|
|
|
| £ 1.605 - £ 1.605 | 38 In stock |
M6
|
Burnished Steel