Menu Search

Spring Plungers - Threaded/Locking

In stock

Spring Plungers, commonly known as Index Plungers, are used for locating, positioning, indexing and securing. Also referred to as Spring Loaded Plungers; these plungers allow for rapid adjustments on a variety of platforms, fixtures and tables. This plunger range is suitable for use on gym equipment, medical aids, catering equipment, conveyors and many other applications.

Our range includes Ball and Spring Index Plungers available in either Stainless Steel or Burnished Steel that are Natural in appearance. Also available are Index Plungers, with or without a 90 degree locking rest positon, made from High Impact Resistant Thermoplastic that has a Black matte finish. They also have a choice of insert material; Burnished or Stainless Steel.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Nose Material Final End Force Nose Type Initial End Force Body Material View
£ 1.4411 - £ 1.4411 418 In stock
M4
Burnished Steel
£ 14.7983 - £ 14.7983 Request the lead time here
M12 x 1.5
Burnished Steel
10270554 £ 13.1639 - £ 13.1639 60 In stock
M10 x 1.0
Burnished Steel
£ 40.9937 - £ 40.9937 Request the lead time here
M16 x 1.5
Stainless Steel
£ 2.5739 - £ 2.5739 1853 In stock
M6
Stainless Steel
£ 21.292 - £ 21.292 12 In stock
M10 x 1.0
Stainless Steel
£ 18.1556 - £ 18.1556 Request the lead time here
M16 x 1.5
Burnished Steel
£ 1.605 - £ 1.605 58 In stock
M6
Burnished Steel
10270813 £ 2.3706 - £ 2.3706 8 In stock
M12
Burnished Steel
10270561 £ 14.975 - £ 14.975 10 In stock
M12 x 1.5
Burnished Steel
10270851 £ 2.1996 - £ 2.1996 280 In stock
M4
Stainless Steel
£ 3.7995 - £ 3.7995 60 In stock
M10
Stainless Steel
10270868 £ 2.19 - £ 2.19 19 In stock
M5
Stainless Steel
£ 4.7353 - £ 4.7353 8 In stock
M12
Stainless Steel
£ 9.2088 - £ 9.2088 Request the lead time here
M20
Stainless Steel
10270592 £ 26.5192 - £ 26.5192 1 In stock
M12 x 1.5
Stainless Steel
£ 1.8258 - £ 1.8258 Request the lead time here
M8
Burnished Steel
£ 16.8189 - £ 16.8189 Request the lead time here
M16 x 1.5
Burnished Steel
£ 4.329 - £ 4.329 180 In stock
M20
Burnished Steel
10270776 £ 1.5019 - £ 1.5019 Request the lead time here
M5
Burnished Steel
  • of 2
Ball Plunger M4 10.0 mm Steel

10270769

Price Range
£ 1.4411 - £ 1.4411

Stock Levels
418 In stock
Attributes
  • Thread Size
    M4
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M12 x 1.5 Black

10270615

Price Range
£ 14.7983 - £ 14.7983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M10 x 1.0 Black

10270554

Price Range
£ 13.1639 - £ 13.1639

Stock Levels
60 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Finish
    Matt
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M16 x 1.5 Black

10270608

Price Range
£ 40.9937 - £ 40.9937

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Commodity Code
    7318190090
  • Full Material
    Steel
  • Nose Material
    Stainless Steel
Ball Plunger M6 Stainless Steel

10270875

Price Range
£ 2.5739 - £ 2.5739

Stock Levels
1853 In stock
Attributes
  • Thread Size
    M6
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Indexing Plunger M10 x 1.0 Black

10270585

Price Range
£ 21.292 - £ 21.292

Stock Levels
12 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Finish
    Matt
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Indexing Plunger M16 x 1.5 Black

10270578

Price Range
£ 18.1556 - £ 18.1556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Burnished Steel
Ball Plunger M6 15.0 mm Steel

10270783

Price Range
£ 1.605 - £ 1.605

Stock Levels
58 In stock
Attributes
  • Thread Size
    M6
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M12 Steel

10270813

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M12 x 1.5 Black

10270561

Price Range
£ 14.975 - £ 14.975

Stock Levels
10 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Commodity Code
    7318190090
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M4 Stainless Steel

10270851

Price Range
£ 2.1996 - £ 2.1996

Stock Levels
280 In stock
Attributes
  • Thread Size
    M4
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M10 Stainless Steel

10270899

Price Range
£ 3.7995 - £ 3.7995

Stock Levels
60 In stock
Attributes
  • Thread Size
    M10
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M5 Stainless Steel

10270868

Price Range
£ 2.19 - £ 2.19

Stock Levels
19 In stock
Attributes
  • Thread Size
    M5
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M12 Stainless Steel

10270905

Price Range
£ 4.7353 - £ 4.7353

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M20 Stainless Steel

10270929

Price Range
£ 9.2088 - £ 9.2088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Indexing Plunger M12 x 1.5 Black

10270592

Price Range
£ 26.5192 - £ 26.5192

Stock Levels
1 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M8 17.5 mm Steel

10270790

Price Range
£ 1.8258 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Commodity Code
    7318190090
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M16 x 1.5 Black

10270622

Price Range
£ 16.8189 - £ 16.8189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M20 Steel

10270837

Price Range
£ 4.329 - £ 4.329

Stock Levels
180 In stock
Attributes
  • Thread Size
    M20
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M5 13.0 mm Steel

10270776

Price Range
£ 1.5019 - £ 1.5019

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel