Menu Search

Spring Plungers - Threaded/Locking

In stock

Spring Plungers, commonly known as Index Plungers, are used for locating, positioning, indexing and securing. Also referred to as Spring Loaded Plungers; these plungers allow for rapid adjustments on a variety of platforms, fixtures and tables. This plunger range is suitable for use on gym equipment, medical aids, catering equipment, conveyors and many other applications.

Our range includes Ball and Spring Index Plungers available in either Stainless Steel or Burnished Steel that are Natural in appearance. Also available are Index Plungers, with or without a 90 degree locking rest positon, made from High Impact Resistant Thermoplastic that has a Black matte finish. They also have a choice of insert material; Burnished or Stainless Steel.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Nose Material Final End Force Nose Type Initial End Force Body Material View
£ 1.605 - £ 1.605 58 In stock
M6
Burnished Steel
10270813 £ 2.3706 - £ 2.3706 8 In stock
M12
Burnished Steel
10270561 £ 14.975 - £ 14.975 10 In stock
M12 x 1.5
Burnished Steel
10270851 £ 2.1996 - £ 2.1996 280 In stock
M4
Stainless Steel
£ 3.7995 - £ 3.7995 60 In stock
M10
Stainless Steel
10270592 £ 26.5192 - £ 26.5192 3 In stock
M12 x 1.5
Stainless Steel
10270844 £ 2.1732 - £ 2.1732 Request the lead time here
M3
Stainless Steel
10270776 £ 1.5019 - £ 1.5019 Request the lead time here
M5
Burnished Steel
£ 2.1041 - £ 2.1041 88 In stock
M10
Burnished Steel
£ 2.5768 - £ 2.5768 1 In stock
M16
Burnished Steel
£ 1.2913 - £ 1.2913 17 In stock
M3
Burnished Steel
10270882 £ 3.3522 - £ 3.3522 12 In stock
M8
Stainless Steel
£ 7.5368 - £ 7.5368 7 In stock
M16
Stainless Steel
£ 18.1556 - £ 18.1556 Request the lead time here
M16 x 1.5
Burnished Steel
£ 1.8258 - £ 1.8258 Request the lead time here
M8
Burnished Steel
£ 16.8189 - £ 16.8189 Request the lead time here
M16 x 1.5
Burnished Steel
£ 4.329 - £ 4.329 180 In stock
M20
Burnished Steel
10270868 £ 2.19 - £ 2.19 19 In stock
M5
Stainless Steel
£ 4.7353 - £ 4.7353 8 In stock
M12
Stainless Steel
£ 9.2088 - £ 9.2088 Request the lead time here
M20
Stainless Steel
  • of 2
Ball Plunger M6 15.0 mm Steel

10270783

Price Range
£ 1.605 - £ 1.605

Stock Levels
58 In stock
Attributes
  • Thread Size
    M6
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M12 Steel

10270813

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M12 x 1.5 Black

10270561

Price Range
£ 14.975 - £ 14.975

Stock Levels
10 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Commodity Code
    7318190090
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M4 Stainless Steel

10270851

Price Range
£ 2.1996 - £ 2.1996

Stock Levels
280 In stock
Attributes
  • Thread Size
    M4
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M10 Stainless Steel

10270899

Price Range
£ 3.7995 - £ 3.7995

Stock Levels
60 In stock
Attributes
  • Thread Size
    M10
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Indexing Plunger M12 x 1.5 Black

10270592

Price Range
£ 26.5192 - £ 26.5192

Stock Levels
3 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M3 Stainless Steel

10270844

Price Range
£ 2.1732 - £ 2.1732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M5 13.0 mm Steel

10270776

Price Range
£ 1.5019 - £ 1.5019

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M10 Steel

10270806

Price Range
£ 2.1041 - £ 2.1041

Stock Levels
88 In stock
Attributes
  • Thread Size
    M10
  • Commodity Code
    7318190090
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M16 Steel

10270820

Price Range
£ 2.5768 - £ 2.5768

Stock Levels
1 In stock
Attributes
  • Thread Size
    M16
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M3 7.0 mm Steel

10270752

Price Range
£ 1.2913 - £ 1.2913

Stock Levels
17 In stock
Attributes
  • Thread Size
    M3
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M8 Stainless Steel

10270882

Price Range
£ 3.3522 - £ 3.3522

Stock Levels
12 In stock
Attributes
  • Thread Size
    M8
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M16 Stainless Steel

10270912

Price Range
£ 7.5368 - £ 7.5368

Stock Levels
7 In stock
Attributes
  • Thread Size
    M16
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Indexing Plunger M16 x 1.5 Black

10270578

Price Range
£ 18.1556 - £ 18.1556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Burnished Steel
Ball Plunger M8 17.5 mm Steel

10270790

Price Range
£ 1.8258 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Commodity Code
    7318190090
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Indexing Plunger M16 x 1.5 Black

10270622

Price Range
£ 16.8189 - £ 16.8189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M20 Steel

10270837

Price Range
£ 4.329 - £ 4.329

Stock Levels
180 In stock
Attributes
  • Thread Size
    M20
  • Commodity Code
    7326909890
  • Full Material
    Steel
  • Nose Material
    Burnished Steel
Ball Plunger M5 Stainless Steel

10270868

Price Range
£ 2.19 - £ 2.19

Stock Levels
19 In stock
Attributes
  • Thread Size
    M5
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M12 Stainless Steel

10270905

Price Range
£ 4.7353 - £ 4.7353

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel
Ball Plunger M20 Stainless Steel

10270929

Price Range
£ 9.2088 - £ 9.2088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Commodity Code
    7318190090
  • Full Material
    Stainless Steel
  • Nose Material
    Stainless Steel