Menu Search

Spring Plungers - Pin - Slotted

In production

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel Series Code: SR32150

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability l1 Material Stroke s1 Spring load n1 d1 d2 View
£ 14.9328 - £ 22.9753 Request the lead time here
34.0
Black Steel
8.0
Normal
3.0
M24
13.0
£ 2.6826 - £ 4.1331 Request the lead time here
19.0
Black Steel
2.5
Increased
1.5
M10
4.5
£ 4.0494 - £ 6.2267 Request the lead time here
22.0
Black Steel
3.5
Increased
2.0
M12
6.2
£ 10.1388 - £ 15.5938 Request the lead time here
30.0
Black Steel
6.5
Increased
2.5
M20
10.0
£ 5.4672 - £ 8.4066 Request the lead time here
24.0
Black Steel
4.5
Normal
2.0
M16
8.5
£ 1.9686 - £ 3.0216 Request the lead time here
16.0
Black Steel
2.0
Normal
1.2
M8
3.8
£ 9.4146 - £ 14.4823 Request the lead time here
30.0
Black Steel
6.5
Normal
2.5
M20
10.0
£ 2.3562 - £ 3.6259 Request the lead time here
16.0
Black Steel
2.0
Increased
1.2
M8
3.8
£ 4.284 - £ 6.5936 Request the lead time here
14.0
Stainless Steel
2.0
Normal
1.0
M6
2.7
£ 1.785 - £ 2.741 Request the lead time here
14.0
Black Steel
2.0
Increased
1.0
M6
2.7
£ 4.284 - £ 6.5936 Request the lead time here
12.0
Stainless Steel
2.0
Normal
0.8
M5
2.4
£ 4.743 - £ 7.2951 Request the lead time here
14.0
Stainless Steel
2.0
Increased
1.0
M6
2.7
£ 3.3762 - £ 5.2015 Request the lead time here
22.0
Black Steel
3.5
Normal
2.0
M12
6.2
£ 16.473 - £ 25.3386 Request the lead time here
30.0
Stainless Steel
6.5
Increased
2.5
M20
10.0
£ 8.5374 - £ 13.1333 Request the lead time here
22.0
Stainless Steel
3.5
Normal
2.0
M12
6.2
£ 6.7626 - £ 10.4031 Request the lead time here
19.0
Stainless Steel
2.5
Normal
1.5
M10
4.5
£ 7.1196 - £ 10.9534 Request the lead time here
19.0
Stainless Steel
2.5
Increased
1.5
M10
4.5
£ 6.069 - £ 9.3347 Request the lead time here
16.0
Stainless Steel
2.0
Increased
1.2
M8
3.8
£ 15.8406 - £ 24.3674 Request the lead time here
30.0
Stainless Steel
6.5
Normal
2.5
M20
10.0
£ 11.4036 - £ 17.5471 Request the lead time here
24.0
Stainless Steel
4.5
Normal
2.0
M16
8.5
  • of 2
Spring Plunger M24 13.0 34.0 Black Steel

20253639

Price Range
£ 22.9753 - £ 14.9328

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger M10 4.5 19.0 Black Steel

20253660

Price Range
£ 4.1331 - £ 2.6826

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M12 6.2 22.0 Black Steel

20253677

Price Range
£ 6.2267 - £ 4.0494

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M20 10.0 30.0 Black Steel

20253691

Price Range
£ 15.5938 - £ 10.1388

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M16 8.5 24.0 Black Steel

20253615

Price Range
£ 8.4066 - £ 5.4672

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger M8 3.8 16.0 Black Steel

20253585

Price Range
£ 3.0216 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M20 10.0 30.0 Black Steel

20253622

Price Range
£ 14.4823 - £ 9.4146

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M8 3.8 16.0 Black Steel

20253653

Price Range
£ 3.6259 - £ 2.3562

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M6 2.7 14.0 Stainless Steel

20253738

Price Range
£ 6.5936 - £ 4.284

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M6 2.7 14.0 Black Steel

20253646

Price Range
£ 2.741 - £ 1.785

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M5 2.4 12.0 Stainless Steel

20253721

Price Range
£ 6.5936 - £ 4.284

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    12.0
  • n1
    0.8
Spring Plunger M6 2.7 14.0 Stainless Steel

20253806

Price Range
£ 7.2951 - £ 4.743

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M12 6.2 22.0 Black Steel

20253608

Price Range
£ 5.2015 - £ 3.3762

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M20 10.0 30.0 Stainless Steel

20253851

Price Range
£ 25.3386 - £ 16.473

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M12 6.2 22.0 Stainless Steel

20253769

Price Range
£ 13.1333 - £ 8.5374

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M10 4.5 19.0 Stainless Steel

20253752

Price Range
£ 10.4031 - £ 6.7626

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M10 4.5 19.0 Stainless Steel

20253820

Price Range
£ 10.9534 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M8 3.8 16.0 Stainless Steel

20253813

Price Range
£ 9.3347 - £ 6.069

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M20 10.0 30.0 Stainless Steel

20253783

Price Range
£ 24.3674 - £ 15.8406

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M16 8.5 24.0 Stainless Steel

20253776

Price Range
£ 17.5471 - £ 11.4036

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0