20272784
20272784
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 23.2559 |
| 20 - 49 | £ 20.9304 |
| 50 - 99 | £ 19.7676 |
| 100 - 499 | £ 17.442 |
| 500 + | £ 15.1164 |
| Spring load | Increased |
|---|---|
| d1 | M12 |
| d2 | 8.0 |
| l1 | 22.0 |
| Stroke s1 | 2.5 |
| w1 | 2.0 |
| Spring load F1 ≈ N | 61.0 |
| Spring load F2 ≈ N | 110.0 |
| Weight g | 9.8 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue