20272760
20272760
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 11.0506 |
| 20 - 49 | £ 9.945 |
| 50 - 99 | £ 9.3942 |
| 100 - 499 | £ 8.2926 |
| 500 + | £ 7.1808 |
| Spring load | Increased |
|---|---|
| d1 | M6 |
| d2 | 3.5 |
| l1 | 14.0 |
| Stroke s1 | 1.0 |
| w1 | 1.0 |
| Spring load F1 ≈ N | 19.0 |
| Spring load F2 ≈ N | 28.0 |
| Weight g | 1.8 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue