20253059
20253059
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 6.572 |
| 20 - 49 | £ 5.916 |
| 50 - 99 | £ 5.5896 |
| 100 - 499 | £ 4.9266 |
| 500 + | £ 4.2738 |
| Type | Without collar |
|---|---|
| d1 +0.1 +0.04 | 2.5 |
| d2 | 1.5 |
| l1 | 5.0 |
| Spring load F1 ≈ N | 4.7 |
| Spring load F2 ≈ N | 7.1 |
| s1 | 2.5 |
| Weight g | 0.2 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue