20760823
20760823
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 3.35 |
| 20 - 49 | £ 3.02 |
| 50 - 99 | £ 2.85 |
| 100 - 499 | £ 2.51 |
| 500 + | £ 2.18 |
| Spring load | Increased |
|---|---|
| d1 | M3 |
| d2 | 1.5 |
| l1 | 8.0 |
| Stroke s1 | 0.4 |
| Spring load F1 ≈ N | 5.0 |
| Spring load F2 ≈ N | 9.0 |
| A/F | 1.5 |
| Weight g | 0.3 |
| Material | Blackened steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue