| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 7.76 |
| 20 - 49 | £ 6.98 |
| 50 - 99 | £ 6.60 |
| 100 - 499 | £ 5.82 |
| 500 + | £ 5.04 |
| Spring load | Increased |
|---|---|
| d1 | M4 |
| d2 | 2.5 |
| l1 | 12.0 |
| Stroke s1 | 0.8 |
| Spring load F1 ≈ N | 12.0 |
| Spring load F2 ≈ N | 18.0 |
| A/F | 2.0 |
| Weight g | 0.6 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue