| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 32.80 |
| 20 - 49 | £ 29.52 |
| 50 - 99 | £ 27.88 |
| 100 - 499 | £ 24.60 |
| 500 + | £ 21.32 |
| d1 | M8 |
|---|---|
| d2 | 60.0 |
| D3 | 6.45 |
| Weight g | 39.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue