Menu Search

Slide Latch 60.0 mm (L) Steel

Essentra Part Number:

10281291

Manufacturer Part Number:

497585

132 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 26.2578
25 + £ 12.3599
Standard pack: 25

Order any quantity

Total price:

£ 26.26

1 x £ 26.2578

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Latch Type Spring Loaded
Bolt Diameter 9.5 mm
Bolt Projection 52.0 mm
Overall Body Length 60.0 mm
Overall Plate Length 60.0 mm
Overall Plate Width 60.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us