10035498
TC-30-1-01BK
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1184 |
| 5000 - 9999 | £ 0.1162 |
| 10000 + | £ 0.1138 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Fitting Style | Screw, Rivet |
| Full Material | Nylon 6/6 |
| Compatible Thread Sizes (All) | #6,M3.5 |
| Base Length | 1.315 in |
| Base Length | 33.4 mm |
| Compatible Cable Diameter | 0.37 in |
| Compatible Cable Diameter | 9.4 mm |
| Overall Height | 0.291 in |
| Overall Height | 7.4 mm |
| Overall Width | 7.4 mm |
| Overall Width | 0.291 in |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue