| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.164 |
| 5000 + | £ 0.1476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Snap-Lock |
| Full Material | Nylon 6/6 |
| Overall Height | 1.657 in |
| Overall Height | 42.1 mm |
| Overall Width | 0.563 in |
| Overall Width | 14.3 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue