10125915
12968
| Quantity | Unit price |
|---|---|
| 1200 - 11999 | £ 0.2055 |
| 12000 + | £ 0.2012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M28 |
|---|---|
| Price per piece incl VAT | 0.2336 GBP |
| Colour | White |
| Commodity Code | 39235 |
| Overall Height | 1.929 in |
| Overall Height | 49.0 mm |
| Overall Diameter | 1.299 in |
| Overall Diameter | 33.0 mm |
| Full Material | Low Density Polyethylene |
| Tab Length | 2.953 in |
| Tab Length | 75.0 mm |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue