Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 0.2593 - £ 0.265 2000 In stock
4
23.9 mm
£ 2.9057 - £ 2.9057 99 In stock
26.5 mm
17.5 mm
8.0 mm
£ 2.2253 - £ 2.2678 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
£ 2.1545 - £ 2.197 280 In stock
35.4 mm
3
20.0 mm
9.0 mm
£ 0.3543 - £ 0.3614 1340 In stock
£ 0.4181 - £ 0.4266 Request the lead time here
2
12.7 mm
£ 2.7498 - £ 2.7498 9197 In stock
26.5 mm
17.5 mm
7.33 mm
£ 0.4139 - £ 0.4223 353 In stock
35.63 mm
12
26.0 mm
5.8 mm
£ 1.4117 - £ 1.4117 770 In stock
35.4 mm
3
20.0 mm
9.0 mm
£ 0.2537 - £ 0.2579 63 In stock
35.63 mm
12
26.0 mm
5.8 mm
£ 0.231 - £ 0.2352 564 In stock
37.0 mm
6
26.0 mm
6.0 mm
£ 2.8206 - £ 2.8206 5100 In stock
72.66 mm
16
26.5 mm
4.8 mm
£ 2.7356 - £ 2.7356 47 In stock
72.66 mm
16
26.5 mm
4.8 mm
£ 2.3954 - £ 2.4521 1002 In stock
26.5 mm
17.5 mm
7.33 mm
10111840 £ 0.8079 - £ 0.8079 48 In stock
73.0 mm
12
26.0 mm
9.0 mm
£ 5.5421 - £ 5.5421 29 In stock
89.0 mm
8
27.5 mm
£ 2.2395 - £ 2.282 300 In stock
21.4 mm
4
27.0 mm
5.5 mm
£ 2.2253 - £ 2.2678 38 In stock
32.6 mm
6
27.0 mm
5.5 mm
£ 2.0127 - £ 2.0552 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
£ 2.5513 - £ 2.5513 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
  • of 2
Fibre Clip 4.7 mm 1.6 mm 3.0 mm Natural Nylon 6/6

10315897

Price Range
£ 0.265 - £ 0.2593

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Overall Width
    23.9 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
  • Number of Slots
    4
Fibre Clip 26.5 mm 8.0 mm 17.5 mm Red Nylon 6

10312759

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
99 In stock
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312810

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.4 mm (L) 6 Natural

10316122

Price Range
£ 2.197 - £ 2.1545

Stock Levels
280 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip Natural PP;TPE

10111833

Price Range
£ 0.3614 - £ 0.3543

Stock Levels
1340 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 9.5 mm 12.7 mm 2.0 mm Natural Nylon 6/6

10315989

Price Range
£ 0.4266 - £ 0.4181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
  • Package Quantity
    1000
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312766

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
9197 In stock
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111789

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
353 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 35.4 mm 9.0 mm 6 Natural PP;TPE

10316108

Price Range
£ 1.4117 - £ 1.4117

Stock Levels
770 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polypropylene;Thermoplastic Elastomer
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111796

Price Range
£ 0.2579 - £ 0.2537

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 37.0 mm 6.0 mm 6 Black Nylon 6/6

10111819

Price Range
£ 0.2352 - £ 0.231

Stock Levels
564 In stock
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312315

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
5100 In stock
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312322

Price Range
£ 2.7356 - £ 2.7356

Stock Levels
47 In stock
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312797

Price Range
£ 2.4521 - £ 2.3954

Stock Levels
1002 In stock
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 73.0 mm (L) 24 Black

10111840

Price Range
£ 0.8079 - £ 0.8079

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 89.0 mm 27.5 mm Black Nylon 6

10312384

Price Range
£ 5.5421 - £ 5.5421

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312858

Price Range
£ 2.282 - £ 2.2395

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312834

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312827

Price Range
£ 2.0552 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312780

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6