These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.231 - £ 0.2352 | 564 In stock |
1.457 in
37.0 mm
|
6
|
1.024 in
26.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.2593 - £ 0.265 | 2000 In stock |
|
4
|
0.941 in
23.9 mm
|
|
||
| £ 2.2395 - £ 2.764 | 13950 In stock |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
|
5
|
0.992 in
25.2 mm
|
0.618 in
15.7 mm
|
||
| 10312773 | £ 2.7498 - £ 2.7498 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
|
| £ 1.4117 - £ 1.4117 | 770 In stock |
1.394 in
35.4 mm
|
3
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
||
| £ 2.9057 - £ 2.9057 | 99 In stock |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| £ 2.7356 - £ 2.7356 | 47 In stock |
2.861 in
72.66 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
||
| £ 0.4139 - £ 0.4223 | 353 In stock |
1.403 in
35.63 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
||
| £ 0.1169 - £ 0.1219 | Request the lead time here |
|
3
|
0.551 in
14.0 mm
|
0.65 in
16.5 mm
|
||
| £ 2.764 - £ 2.764 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| £ 2.5513 - £ 2.5513 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
||
| £ 1.3026 - £ 1.3026 | 70 In stock |
1.043 in
26.5 mm
|
3
|
0.581 in
14.75 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue