| Quantity | Unit price |
|---|---|
| 1 + | £ 540.7288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 61.0 |
|---|---|
| C | 6.0 mm |
| C | 0.236 in |
| Roll Length | 65.617 ft |
| Roll Length | 20.0 m |
| Colour | Grey |
| Full Material | High Density Polyethylene |
| For Use With | -24 Hydraulic Hose |
| Specifications | ISO 6805 |
| Standard | NSW |
| Standard | ISO |
| Special Features (All) | High Abrasion Resistant, UV Resistant, Flame Retardant, Anti-Stat |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue