| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 2.4379 |
| 50 + | £ 2.3812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M5 |
|---|---|
| Overall Length | 32.0 mm |
| Overall Length | 1.26 in |
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Head Diameter | 0.551 in |
| Head Diameter | 14.0 mm |
| Tip Shape | Flat |
| Cap Style | Bonded Cap |
| Spindle Cap Material | Neoprene |
| Commodity Code | 7318153590 |
| Cap Diameter | 11.0 mm |
| Cap Diameter | 0.433 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue