10094051
2288000
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 1.115 |
| 1000 - 2999 | £ 0.5309 |
| 3000 + | £ 0.3316 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M50 ; 1-1/2 in |
|---|---|
| Thread Standard | Metric Threads |
| Thread Standard | BSP Threads |
| H | 26.4 mm |
| H | 1.039 in |
| h | 26.4 mm |
| h | 1.039 in |
| ID | 1.744 in |
| ID | 44.3 mm |
| OD | 1.969 in |
| OD | 50.0 mm |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue