10093962
2280000
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.2782 |
| 1000 + | £ 0.1325 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 . 3/8 . 7/16 |
|---|---|
| Thread Standard | UNF Threads |
| Thread Standard | Metric Threads |
| D | 9.3 mm |
| D | 0.366 in |
| d | 7.6 mm |
| d | 0.299 in |
| H | 12.9 mm |
| H | 0.508 in |
| ID | 0.319 in |
| ID | 8.1 mm |
| OD | 9.6 mm |
| OD | 0.378 in |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue