20592677
20592677
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.063 |
| 5000 - 24999 | £ 0.045 |
| 25000 + | £ 0.0405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M14; 1/2 - 9/16 in; 1/4 in |
|---|---|
| Thread Standard | UNF |
| Thread Standard | GAS |
| Thread Standard | Metric |
| D | 0.512 in |
| D | 13.0 mm |
| d | 12.3 mm |
| d | 0.484 in |
| H | 0.488 in |
| H | 12.4 mm |
| ID | 0.512 in |
| ID | 13.0 mm |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 39235 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue