10058299
039001222003
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0898 |
| 1000 + | £ 0.088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 0.323 in |
|---|---|
| H | 8.2 mm |
| D | 0.709 in |
| D | 18.0 mm |
| d | 10.3 mm |
| d | 0.406 in |
| h | 6.4 mm |
| h | 0.252 in |
| To Fit Socket Head Cap Screw | M12 |
| Colour | Black |
| Full Material | Low Density Polyethylene |
| Standards | DIN 912 |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue