Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In stock

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Series Code :SR5788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
£ 104.1289 - £ 104.1289 Request the lead time here
M10
100.0 kg
40.0 mm
£ 116.1069 - £ 116.1069 Request the lead time here
M10
70.0 kg
40.0 mm
£ 174.8513 - £ 174.8513 Request the lead time here
M10
70.0 kg
79.0 mm
£ 151.2772 - £ 151.2772 Request the lead time here
M16
225.0 kg
65.0 mm
£ 140.8656 - £ 140.8656 Request the lead time here
M10
100.0 kg
79.0 mm
£ 171.0737 - £ 171.0737 Request the lead time here
M12
85.0 kg
52.0 mm
£ 238.9135 - £ 238.9135 Request the lead time here
M16
225.0 kg
119.0 mm
£ 199.6364 - £ 199.6364 Request the lead time here
M16
155.0 kg
65.0 mm
£ 223.6581 - £ 223.6581 Request the lead time here
M16
155.0 kg
65.0 mm
£ 124.3466 - £ 124.3466 Request the lead time here
M10
70.0 kg
40.0 mm
£ 224.9349 - £ 224.9349 Request the lead time here
M16
225.0 kg
119.0 mm
1504574 £ 130.9805 - £ 130.9805 Request the lead time here
M12
125.0 kg
52.0 mm
£ 108.7358 - £ 108.7358 Request the lead time here
M10
100.0 kg
40.0 mm
HVLM-35 £ 24.5548 - £ 59.1203 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
£ 9.029 - £ 21.7398 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
£ 8.8164 - £ 22.5237 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
£ 23.1628 - £ 24.6425 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
£ 82.0726 - £ 83.7459 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
£ 14.2309 - £ 34.9854 Request the lead time here
M8 x 1.25
490.0 kg
25.4 mm
£ 9.8321 - £ 10.4682 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
  • of 5
Adjustable Feet 40.0 mm M10 69.0 mm Black

1504566

Price Range
£ 104.1289 - £ 104.1289

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 40.0 mm M10 69.0 mm Black

1504565

Price Range
£ 116.1069 - £ 116.1069

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 79.0 mm M10 69.0 mm Black

1504591

Price Range
£ 174.8513 - £ 174.8513

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 65.0 mm M16 112.0 mm Black

1504582

Price Range
£ 151.2772 - £ 151.2772

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 79.0 mm M10 69.0 mm Black

1504590

Price Range
£ 140.8656 - £ 140.8656

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Adjustable Feet 52.0 mm M12 103.0 mm Black

1504573

Price Range
£ 171.0737 - £ 171.0737

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Adjustable Feet 119.0 mm M16 112.0 mm Black

1504560

Price Range
£ 238.9135 - £ 238.9135

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 65.0 mm M16 112.0 mm Black

1504581

Price Range
£ 199.6364 - £ 199.6364

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 65.0 mm M16 112.0 mm Black

1504583

Price Range
£ 223.6581 - £ 223.6581

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 40.0 mm M10 86.0 mm Black

1504569

Price Range
£ 124.3466 - £ 124.3466

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Adjustable Feet 119.0 mm M16 112.0 mm Black

1504558

Price Range
£ 224.9349 - £ 224.9349

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Adjustable Feet 52.0 mm M12 103.0 mm Black

1504574

Price Range
£ 130.9805 - £ 130.9805

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Adjustable Feet 40.0 mm M10 86.0 mm Black

1504570

Price Range
£ 108.7358 - £ 108.7358

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

HVLM-35

Price Range
£ 59.1203 - £ 24.5548

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLM-20N

Price Range
£ 21.7398 - £ 9.029

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Stainless Steel

HVLM-5SS

Price Range
£ 22.5237 - £ 8.8164

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Stainless Steel

HVLM-20SS

Price Range
£ 24.6425 - £ 23.1628

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Stainless Steel

HVLM-35SS

Price Range
£ 83.7459 - £ 82.0726

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Stainless Steel

HVLME-10SS

Price Range
£ 34.9854 - £ 14.2309

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Load Capacity
    490.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLME-20

Price Range
£ 10.4682 - £ 9.8321

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg